ZHCSKL5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| POWER SUPPLY | |||||||
| ICC | Supply current | OUTA_PD = 0; OUTB_PD = 1; OUTA_MUX = OUTB_MUX = 1; OUTA_PWR = 31; CPG = 7; fOSC = fPD = 100 MHz; fVCO = fOUT = 14.5 GHz |
360 | mA | |||
| Power on reset current | RESET = 1 | 289 | |||||
| Power down current | POWERDOWN = 1 | 6 | |||||
| OUTPUT CHARACTERISTICS | |||||||
| pOUT | Single-ended output power(1)(2) | 50-Ω resistor pull-up OUTx_PWR = 31 |
fOUT = 8 GHz | 2 | dBm | ||
| fOUT = 15 GHz | 0 | ||||||
| INPUT SIGNAL PATH | |||||||
| fOSC | Reference input frequency | OSC_2X = 0 | 5 | 1000 | MHz | ||
| OSC_2X = 1 | 5 | 200 | |||||
| VOSC | Reference input voltage(3) | fOSC ≥ 20 MHz | 0.4 | 2 | VPP | ||
| 10 MHz ≤ fOSC < 20 MHz | 0.8 | 2 | |||||
| 5 MHz ≤ fOSC < 10 MHz | 1.6 | 2 | |||||
| PHASE DETECTOR AND CHARGE PUMP | |||||||
| fPD | Phase detector frequency(4) | MASH_ORDER = 0 | 0.125 | 250 | MHz | ||
| MASH_ORDER > 0 | 5 | 200 | |||||
| ICPOUT | Charge-pump leakage current | CPG = 0 | 20 | nA | |||
| Effective charge pump current | Sum of the up and down currents | 3 | 15 | mA | |||
| PNPLL_1/f | Normalized PLL 1/f noise | fPD = 100 MHz; fVCO = 12 GHz(5) | –129 | dBc/Hz | |||
| PNPLL_FOM | Normalized PLL noise floor | –236 | |||||
| VCO CHARACTERISTICS | |||||||
| fVCO | VCO frequency | 7550 | 15100 | MHz | |||
| PNVCO | VCO phase noise | VCO1 fVCO = 8.1 GHz |
100 kHz | –106.5 | dBc/Hz | ||
| 1 MHz | –128 | ||||||
| 10 MHz | –147.5 | ||||||
| 100 MHz | –154 | ||||||
| VCO2 fVCO = 9.3 GHz |
100 kHz | –105 | |||||
| 1 MHz | –126.5 | ||||||
| 10 MHz | –146.5 | ||||||
| 100 MHz | –154 | ||||||
| VCO3 fVCO = 10.4 GHz |
100 kHz | –103.5 | |||||
| 1 MHz | –125.5 | ||||||
| 10 MHz | –146 | ||||||
| 100 MHz | –158 | ||||||
| VCO4 fVCO = 11.4 GHz |
100 kHz | –102.5 | |||||
| 1 MHz | –124.5 | ||||||
| 10 MHz | –145 | ||||||
| 100 MHz | –160 | ||||||
| VCO5 fVCO = 12.5 GHz |
100 kHz | –100.5 | |||||
| 1 MHz | –122.5 | ||||||
| 10 MHz | –143.5 | ||||||
| 100 MHz | –154.5 | ||||||
| VCO6 fVCO = 13.6 GHz |
100 kHz | –99.5 | |||||
| 1 MHz | –122 | ||||||
| 10 MHz | –142.5 | ||||||
| 100 MHz | –154 | ||||||
| VCO7 fVCO = 14.7 GHz |
100 kHz | –98 | |||||
| 1 MHz | –120.5 | ||||||
| 10 MHz | –141.5 | ||||||
| 100 MHz | –155 | ||||||
| tVCOCAL | VCO calibration time(6) | Switch across the entire frequency band; fOSC = fPD = 100 MHz; VCO_SEL = 7 |
650 | µs | |||
| KVCO | VCO Gain | 8.1 GHz | 94 | MHz/V | |||
| 9.3 GHz | 106 | ||||||
| 10.4 GHz | 122 | ||||||
| 11.4 GHz | 148 | ||||||
| 12.5 GHz | 185 | ||||||
| 13.6 GHz | 202 | ||||||
| 14.7 GHz | 233 | ||||||
| |ΔTCL| | Allowable temperature drift | VCO not being re-calibrated | 125 | °C | |||
| H2 | VCO second harmonic | fVCO = 8 GHz; divider disabled | –30 | dBc | |||
| H3 | VCO third harmonic | fVCO = 8 GHz; divider disabled | –25 | ||||
| DIGITAL INTERFACE | |||||||
| VIH | High-level input voltage | 1.4 | V | ||||
| VIL | Low-level input voltage | 0.4 | V | ||||
| IIH | High-level input current | –100 | 100 | µA | |||
| IIL | Low-level input current | –100 | 100 | µA | |||
| VOH | High-level output voltage | Load current = –5 mA | MUXOUT pin | VCC – 0.6 | V | ||
| VOL | High-level output current | Load current = 5 mA | 0.6 | V | |||