ZHCSKK5C December 2019 – June 2022 TLIN2021-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply Voltage and Current | ||||||
| VSUP | Operational supply voltage ISO 17987 Param 10,53 | Device is operational beyond the LIN defined nominal supply voltage range. See Figure 8-1 and Figure 8-2 | 4.5 | 45 | V | |
| Nominal supply voltage ISO 17987 Param 10, 53 | Normal and standby modes(1) See Figure 8-1 and Figure 8-2 | 4.5 | 45 | V | ||
| Sleep mode | 4.5 | 45 | V | |||
| ISUP | Supply current Bus dominant | Normal mode EN = VCC, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP | 1.8 | 7.5 | mA | |
| Standby mode EN = 0 V, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP | 1 | 2.1 | mA | |||
| Supply current Bus recessive | Normal mode EN = VCC, INH = WAKE = VSUP | 400 | 850 | µA | ||
| Standby mode EN = 0 V, INH = WAKE = VSUP | 20 | 55 | µA | |||
| Supply current Sleep mode | 4.5 V < VSUP ≤ 27 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating | 12 | 20 | µA | ||
| 27 V < VSUP ≤ 45 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating | 26 | µA | ||||
| UVSUPR | Under voltage VSUP threshold | Ramp up | 4.15 | 4.45 | V | |
| UVSUPF | Under voltage VSUP threshold | Ramp down | 3.5 | 4 | V | |
| UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 0.13 | V | |||