ZHCSKK5C December 2019 – June 2022 TLIN2021-Q1
PRODUCTION DATA
Figure 8-1 Test System: Operating Voltage
Range with RX and TX Access: Parameters 9, 10
Figure 8-2 RX Response: Operating Voltage
Range
Figure 8-3 LIN Bus Input Signal
Figure 8-4 LIN Receiver Test with RX
access Param 17, 18, 19, 20
Figure 8-5 VSUP_NON_OP Param
1154/56
Figure 8-6 Test Circuit for
IBUS_LIM at Dominant State (Driver on) Param 12
Figure 8-7 Test Circuit for
IBUS_PAS_dom; TXD = Recessive State VBUS = 0 V, Param
13
Figure 8-8 Test Circuit for
IBUS_PAS_rec Param 14
Figure 8-9 Test Circuit for
IBUS_NO_GND Loss of GND
Figure 8-10 Test Circuit Slope Control and
Duty Cycle Param 27, 28, 29, 30, 72,
73, 74, 75
Figure 8-11 Definition of Bus Timing
Parameters
Figure 8-12 Propagation Delay Test
Circuit; Param 31, 32
Figure 8-13 Propagation Delay
Figure 8-14 Mode Transitions
Figure 8-15 Wake-up Through EN
Figure 8-16 Wake-up through LIN