ZHCSK48E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
Figure 7-10 shows the typical 5-wire UART topology comprised of four standard UART lines plus one IRQ line from the device to the host controller to allow efficient low power mode.
Figure 7-10 shows the typical and recommended UART topology because it offers the maximum communication reliability and flexibility between the host and the SimpleLink device.
Figure 7-10 Typical 5-Wire UART
Topology