ZHCSK48E February   2019  – December 2024 CC3135MOD

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. 功能方框图
  6. Device Comparison
    1. 5.1 Related Products
  7. Pin Configuration and Functions
    1. 6.1 CC3135MOD Pin Diagram
    2. 6.2 Pin Attributes
    3. 6.3 Signal Descriptions
      1.      12
    4. 6.4 Connections for Unused Pins
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Current Consumption Summary: 2.4GHz RF Band
    5. 7.5  Current Consumption Summary: 5GHz RF Band
    6. 7.6  TX Power Control for 2.4 GHz Band
    7. 7.7  TX Power Control for 5GHz Band
    8. 7.8  Brownout and Blackout Conditions
    9. 7.9  Electrical Characteristics for DIO Pins
    10. 7.10 WLAN Receiver Characteristics
      1.      25
      2.      26
    11. 7.11 WLAN Transmitter Characteristics
      1.      28
      2.      29
    12. 7.12 BLE and WLAN Coexistence Requirements
    13. 7.13 Reset Requirement
    14. 7.14 Thermal Resistance Characteristics for MOB Package
    15. 7.15 Timing and Switching Characteristics
      1. 7.15.1 Power-Up Sequencing
      2. 7.15.2 Power-Down Sequencing
      3. 7.15.3 Device Reset
      4. 7.15.4 Wakeup From HIBERNATE Mode Timing
    16. 7.16 External Interfaces
      1. 7.16.1 SPI Host Interface
      2. 7.16.2 Host UART Interface
        1. 7.16.2.1 5-Wire UART Topology
        2. 7.16.2.2 4-Wire UART Topology
        3. 7.16.2.3 3-Wire UART Topology
      3. 7.16.3 External Flash Interface
  9. Detailed Description
    1. 8.1  Overview
    2. 8.2  Module Features
      1. 8.2.1 WLAN
      2. 8.2.2 Network Stack
        1. 8.2.2.1 Security
      3. 8.2.3 FIPS 140-2 Level 1 Certification
      4. 8.2.4 Host Interface and Driver
      5. 8.2.5 System
    3. 8.3  Power-Management Subsystem
      1. 8.3.1 VBAT Wide-Voltage Connection
    4. 8.4  Low-Power Operating Modes
      1. 8.4.1 Low-Power Deep Sleep
      2. 8.4.2 Hibernate
      3. 8.4.3 Shutdown
    5. 8.5  Restoring Factory Default Configuration
    6. 8.6  Hostless Mode
    7. 8.7  Device Certification and Qualification
      1. 8.7.1 FCC Certification and Statement
      2. 8.7.2 IC/ISED Certification Statement
      3. 8.7.3 ETSI/CE Certification
      4. 8.7.4 Japan MIC Certification
    8. 8.8  Module Markings
    9. 8.9  End Product Labeling
    10. 8.10 Manual Information to the End User
  10. Applications, Implementation, and Layout
    1. 9.1 Application Information
      1. 9.1.1 BLE/2.4 GHz Radio Coexistence
      2. 9.1.2 Antenna Selection
      3. 9.1.3 Typical Application
      4. 9.1.4 Power Supply Decoupling and Bulk Capacitors
      5. 9.1.5 Reset
      6. 9.1.6 Unused Pins
    2. 9.2 PCB Layout Guidelines
      1. 9.2.1 General Layout Recommendations
      2. 9.2.2 RF Layout Recommendations
      3. 9.2.3 Antenna Placement and Routing
      4. 9.2.4 Transmission Line Considerations
  11. 10Environmental Requirements and SMT Specifications
    1. 10.1 Temperature
      1. 10.1.1 PCB Bending
    2. 10.2 Handling Environment
      1. 10.2.1 Terminals
      2. 10.2.2 Falling
    3. 10.3 Storage Condition
      1. 10.3.1 Moisture Barrier Bag Before Opened
      2. 10.3.2 Moisture Barrier Bag Open
    4. 10.4 PCB Assembly Guide
      1. 10.4.1 PCB Land Pattern & Thermal Vias
      2. 10.4.2 SMT Assembly Recommendations
      3. 10.4.3 PCB Surface Finish Requirements
      4. 10.4.4 Solder Stencil
      5. 10.4.5 Package Placement
      6. 10.4.6 Solder Joint Inspection
      7. 10.4.7 Rework and Replacement
      8. 10.4.8 Solder Joint Voiding
    5. 10.5 Baking Conditions
    6. 10.6 Soldering and Reflow Condition
  12. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Development Tools and Software
    3. 11.3 Firmware Updates
    4. 11.4 Documentation Support
    5. 11.5 Trademarks
    6. 11.6 静电放电警告
    7. 11.7 Export Control Notice
    8. 11.8 术语表
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Mechanical, Land, and Solder Paste Drawings
    2. 13.2 Package Option Addendum
      1. 13.2.1 Packaging Information
      2. 13.2.2 Tape and Reel Information
        1. 13.2.2.1 Tape Specifications

Hostless Mode

The SimpleLink™ Wi-Fi® CC3135MOD device incorporates a scripting ability that enables offloading of simple tasks from the host processor. Using simple and conditional scripts, repetitive tasks can be handled internally, which allows the host processor to remain in a low-power state. In some cases where the scripter is being used to send packets, it reduces code footprint and memory consumption. The if-this-then-that style conditioning can include anything from GPIO toggling to transmitting packets.

The conditional scripting abilities can be divided into conditions and actions. The conditions define when to trigger actions. Only one action can be defined per condition, but multiple instances of the same condition may be used, so in effect, multiple actions can be defined for a single condition. In total, 16 condition and action pairs can be defined. The conditions can be simple, or complex using sub-conditions (using a combinatorial AND condition between them). The actions are divided into two types, those that can occur during runtime and those that can occur only during the initialization phase.

The following actions can only be performed when triggered by the pre-initialization condition:

  • Set roles AP, station, P2P, and Tag modes
  • Delete all stored profiles
  • Set connection policy
  • Hardware GPIO indication allows an I/O to be driven directly from the WLAN core hardware to indicate internal signaling

The following actions may be activated during runtime:

  • Send transceiver packet
  • Send UDP packet
  • Send TCP packet
  • Increment counter increments one of the user counters by 1
  • Set counter allows setting a specific value to a counter
  • Timer control
  • Set GPIO allows GPIO output from the device using the internal networking core
  • Enter Hibernate state

Note:

Consider the following limitations:

  • Timing cannot be ensured when using the network scripter because some variable latency will apply depending on the utilization of the networking core.
  • The scripter is limited to 16 pairs of conditions and reactions.
  • Both timers and counters are limited to 8 instances each. Timers are limited to a resolution of 1 second. Counters are 32 bits wide.
  • Packet length is limited to the size of one packet and the number of possible packet tokens is limited to 8.