ZHCSK26E March 2017 – July 2022 LMH1297
PRODUCTION DATA
SDI_IO (in EQ mode) and IN0 have a carrier detect circuit to monitor the presence or absence of an input signal. When the input signal amplitude for the selected input exceeds the carrier detect assert threshold, the LMH1297 operates in normal operation mode.
In the absence of an input signal, the LMH1297 automatically goes into Power Save mode to conserve power dissipation. When a valid signal is detected, the LMH1297 automatically exits Power Save mode and returns to the normal operation mode. If the ENABLE pin is pulled low, the LMH1297 is forced into Power-Down mode. In Power Save mode, both the carrier detect circuit and the serial interface remain active. In Power-Down mode, only the serial interface remains active.
Users can monitor the status of the carrier detect through register programming. This can be done either by configuring the LOCK_N pin to output the CD_N status or by monitoring the carrier detect status register.
| ENABLE | EQ/CD_SEL | SIGNAL INPUT | OPERATING MODE |
|---|---|---|---|
| H | L | 75-Ω video input at SDI_IO+ | EQ mode, normal operation Carrier detector at SDI_IO+ Serial interface active OUT0 automatically enabled, regardless of OUT0_SEL setting |
| H | L | No signal at SDI_IO+ | Power Save mode Carrier detector at SDI_IO+ Serial interface active |
| H | H | 100-Ω signal input at IN0± | CD mode, normal operation Carrier detector at IN0± Serial interface active |
| H | H | No signal at IN0± | Power Save mode Carrier detector at IN0± Serial interface active |
| L | X | Input signal ignored | Power Down mode Forced device power down Serial interface active |