ZHCSK26E March 2017 – July 2022 LMH1297
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER | ||||||
| PDEQ_MODE | Power dissipation, EQ Mode, Measured with PRBS10, CDR Locked to 11.88 Gbps, VOD = default, HEO/VEO lock monitor disabled | SDI_OUT± disabled OUT0± enabled | 275 | mW | ||
| SDI_OUT± enabled OUT0± enabled | 418 | mW | ||||
| PDCD_MODE | Power dissipation, CD Mode, Measured with PRBS10, CDR Locked to 11.88 Gbps, VOD = default, HEO/VEO lock monitor disabled | SDI_IO± enabled SDI_OUT± disabled OUT0± disabled | 305 | mW | ||
| SDI_IO± enabled SDI_OUT± disabled OUT0± enabled | 350 | mW | ||||
| SDI_IO± enabled SDI_OUT± enabled OUT0± disabled | 442 | mW | ||||
| SDI_IO± enabled SDI_OUT± enabled OUT0± enabled | 485 | mW | ||||
| PDZ | Power dissipation, Power Save Mode | EQ Mode, Power Save Mode, ENABLE = H, no signal applied at SDI_IO+ | 25 | mW | ||
| CD Mode, Power Save Mode, ENABLE = H, no signal applied at IN0± | 25 | mW | ||||
| IDDEQ_MODE | Current consumption, EQ Mode, Measured with PRBS10, CDR Locked to 11.88 Gbps, VOD = default, HEO/VEO lock monitor disabled | SDI_OUT± disabled OUT0± enabled | 110 | 137 | mA | |
| SDI_OUT± enabled OUT0± enabled | 167 | 200 | mA | |||
| IDDCD_MODE | Current consumption, CD Mode, Measured with PRBS10, CDR Locked to 11.88 Gbps, VOD = default, HEO/VEO lock monitor disabled | SDI_IO± enabled SDI_OUT± disabled OUT0± disabled | 122 | 146 | mA | |
| SDI_IO± enabled SDI_OUT± disabled OUT0± enabled | 140 | 166 | mA | |||
| SDI_IO± enabled SDI_OUT± enabled OUT0± disabled | 177 | 211 | mA | |||
| SDI_IO± enabled SDI_OUT± enabled OUT0± enabled | 194 | 230 | mA | |||
| IDDZ | Current consumption, Power Save Mode | EQ Mode, Power Save Mode, ENABLE = H, no signal applied at SDI_IO+ | 10 | mA | ||
| CD Mode, Power Save Mode, ENABLE = H, no signal applied at IN0± | 10 | mA | ||||
| IDDZ_PD | Current consumption, Power-Down Mode | EQ Mode, Power-Down Mode, ENABLE = L, no signal applied at SDI_IO+ | 10 | 30 | mA | |
| CD Mode, Power-Down Mode, ENABLE = L, no signal applied at IN0± | 10 | 30 | ||||
| IDDTRANS_EQ | Current consumption, EQ Mode CDR acquiring lock to 11.88 Gbps, VOD = default, HEO/VEO lock monitor enabled | SDI_OUT± disabled OUT0± enabled | 205 | mA | ||
| SDI_OUT± enabled OUT0± enabled | 260 | mA | ||||
| IDDTRANS_CD | Current consumption, CD Mode CDR acquiring lock to 11.88 Gbps, VOD = default, HEO/VEO lock monitor enabled | SDI_IO± enabled SDI_OUT± disabled OUT0± disabled | 200 | mA | ||
| SDI_IO± enabled SDI_OUT± disabled OUT0± enabled | 225 | mA | ||||
| SDI_IO± enabled SDI_OUT± enabled OUT0± disabled | 271 | mA | ||||
| SDI_IO± enabled SDI_OUT± enabled OUT0± enabled | 290 | mA | ||||
| LVCMOS DC SPECIFICATIONS | ||||||
| VIH | Logic high input voltage | 2-level input (SS_N, SCK, MOSI, EQ/CD_SEL, SDI_OUT_SEL, OUT0_SEL, ENABLE) | 0.72 × VIN | VIN + 0.3 | V | |
| 2-level input (SCL, SDA) | 0.7 × VIN | 3.6 | V | |||
| VIL | Logic low input voltage | 2-level input (SS_N, SCK, MOSI, EQ/CD_SEL, SDI_OUT_SEL, OUT0_SEL, ENABLE, SCL, SDA) | 0 | 0.3 × VIN | V | |
| VOH | Logic high output voltage | IOH = –2 mA, (MISO) | 0.8 × VIN | VIN | V | |
| VOL | Logic low output voltage | IOL = 2 mA, (MISO) | 0 | 0.2 × VIN | V | |
| IOL = 3 mA, (LOCK_N, SDA) | 0.4 | V | ||||
| IIH | Input high leakage current (Vinput = VIN) | LVCMOS (EQ/CD_SEL, SDI_OUT_SEL, ENABLE) | 15 | µA | ||
| LVCMOS (OUT0_SEL) | 65 | µA | ||||
| LVCMOS (LOCK_N) | 10 | µA | ||||
| SPI mode: LVCMOS (SS_N, SCK, MOSI) | 15 | µA | ||||
| SMBus mode: LVCMOS (SCL, SDA) | 10 | µA | ||||
| IIL | Input low leakage current (Vinput = GND) | LVCMOS (EQ/CD_SEL, SDI_OUT_SEL, ENABLE) | –50 | µA | ||
| LVCMOS (OUT0_SEL) | –15 | µA | ||||
| LVCMOS (LOCK_N) | –10 | µA | ||||
| SPI mode: LVCMOS (SCK, MOSI) | –15 | µA | ||||
| SPI mode: LVCMOS (SS_N) | –50 | µA | ||||
| SMBus mode: LVCMOS (SCL, SDA) | –10 | µA | ||||
| 4-LEVEL LOGIC DC SPECIFICATIONS (APPLY TO ALL 4-LEVEL INPUT CONTROL PINS) | ||||||
| VLVL_H | LEVEL-H input voltage | Measured voltage at 4-level pin with external 1 kΩ to VIN | VIN | V | ||
| VLVL_F | LEVEL-F default voltage | Measured voltage 4-level pin at default | 2/3 × VIN | V | ||
| VLVL_R | LEVEL-R input voltage | Measured voltage at 4-level pin with external 20 kΩ to VSS | 1/3 × VIN | V | ||
| VLVL_L | LEVEL-L input voltage | Measured voltage at 4-level pin with external 1 kΩ to VSS | 0 | V | ||
| IIH | Input high leakage current (Vinput = VIN) | 4-levels (HOST_EQ0, MODE_SEL, OUT_CTRL, SDI_VOD) | 20 | 45 | 80 | µA |
| SMBus mode: 4-levels (ADDR0, ADDR1) | 20 | 45 | 80 | µA | ||
| IIL | Input low leakage current (Vinput = GND) | 4-levels (HOST_EQ0, MODE_SEL, OUT_CTRL, SDI_VOD) | –160 | –93 | –40 | µA |
| SMBus mode: 4-levels (ADDR0, ADDR1) | –160 | –93 | –40 | µA | ||
| RECEIVER SPECIFICATIONS (SDI_IO+, EQ MODE) | ||||||
| RSDI_IO_TERM | DC input single-ended termination | SDI_IO+ and SDI_IO– to internal common mode bias | 63 | 75 | 87 | Ω |
| RLSDI_IO_S11 | Input return loss at SDI_IO+ reference to 75 Ω(1) | S11, 5 MHz to 1.485 GHz | –30 | dB | ||
| S11, 1.485 GHz to 3 GHz | –22 | dB | ||||
| S11, 3 GHz to 6 GHz | –12 | dB | ||||
| S11, 6 GHz to 12 GHz | –8 | dB | ||||
| VSDI_IO_CM | SDI_IO+ DC common-mode voltage | Input DC common-mode voltage at SDI_IO+ or SDI_IO- to GND | 1.4 | V | ||
| VSDI_IO_WANDER | Input DC wander | SD, input signal at SDI_IO+, Input launch amplitude = 800 mVp-p | 100 | mVp-p | ||
| HD, 3G, 6G, 12G, input signal at SDI_IO+, Input launch amplitude = 800 mVp-p | 50 | mVp-p | ||||
| RECEIVER SPECIFICATIONS (IN0±, CD MODE) | ||||||
| RIN0_TERM | DC input differential termination | Measured across IN0+ to IN0– | 80 | 100 | 120 | Ω |
| RLIN0_SDD11 | Input differential return loss(1) | SDD11, 10 MHz – 2.8 GHz | –22 | dB | ||
| SDD11, 2.8 GHz – 6 GHz | –16 | dB | ||||
| SDD11, 6 GHz – 11.1 GHz | –10 | dB | ||||
| RLIN0_SCD11 | Differential to common-mode input conversion(1) | SCD11, 10 MHz to 11.1 GHz | –21 | dB | ||
| VIN0_CM | DC common-mode voltage | Input common-mode voltage at IN0+ or IN0– to GND | 2.06 | V | ||
| CDON_IN0 | Signal detect (default) Assert ON threshold level for IN0± | 11.88 Gbps PRBS10 pattern | 20 | mVp-p | ||
| CDOFF_IN0 | Signal detect (default) Deassert OFF threshold level for IN0± | 11.88 Gbps PRBS10 pattern | 18 | mVp-p | ||
| DRIVER OUTPUT (SDI_IO+ AND SDI_OUT+, CD MODE) | ||||||
| ROUT_TERM | DC output single-ended termination | SDI_IO+ and SDI_IO–, SDI_OUT+ and SDI_OUT– to VIN | 63 | 75 | 87 | Ω |
| VODCD_OUTP | Output single-ended output voltage | Measure AC signal at SDI_IO+ and SDI_OUT+, with SDI_IO– and SDI_OUT– AC terminated with 75 Ω SDI_VOD = H | 840 | mVp-p | ||
| SDI_VOD = F | 720 | 800 | 880 | mVp-p | ||
| SDI_VOD = R | 880 | mVp-p | ||||
| SDI_VOD = L | 760 | mVp-p | ||||
| VODCD_OUTN | Output single-ended output voltage | Measure AC signal at SDI_IO– and SDI_OUT-, with SDI_IO+ and SDI_OUT+ AC terminated with 75 Ω SDI_VOD = H | 840 | mVp-p | ||
| SDI_VOD = F | 720 | 800 | 880 | mVp-p | ||
| SDI_VOD = R | 880 | mVp-p | ||||
| SDI_VOD = L | 760 | mVp-p | ||||
| PRECD_OUTP | Output pre-emphasis | Output pre-emphasis boost amplitude at SDI_IO+ and SDI_OUT+, programmed to maximum setting through register, measured at SDI_VOD=F | 2 | dB | ||
| PRECD_OUTN | Output pre-emphasis | Output pre-emphasis boost amplitude at SDI_IO– and SDI_OUT–, programmed to maximum setting through register, measured at SDI_VOD=F | 2 | dB | ||
| tR_F_SDI | Output rise and fall time(1) | Measured with PRBS10 pattern, default VOD at 20% – 80% amplitude, default pre-emphasis enabled 11.88 Gbps | 34 | 42 | ps | |
| 5.94 Gbps | 36 | 43 | ps | |||
| 2.97 Gbps | 59 | 67 | ps | |||
| 1.485 Gbps | 60 | 73 | ps | |||
| 270 Mbps | 400 | 550 | 700 | ps | ||
| tR_F_DELTA | Output rise and fall time mismatch(1) | Measured with PRBS10 pattern, default VOD at 20% – 80% amplitude, default pre-emphasis enabled 11.88 Gbps | 3 | 18 | ps | |
| 5.94 Gbps | 2.7 | 12 | ps | |||
| 2.97 Gbps | 0.8 | 11 | ps | |||
| 1.485 Gbps | 0.8 | 12 | ps | |||
| 270 Mbps | 72 | 150 | ps | |||
| VOVERSHOOT | Output overshoot or undershoot(1) | Measured with PRBS10 pattern, default VOD, default pre-emphasis enabled(3) 12G/6G/3G/HD/SD | 5% | |||
| VDC_OFFSET | DC offset | 12G/6G/3G/HD/SD | ±0.2 | V | ||
| VDC_WANDER | DC wander | 3G/HD/SD with EQ pathological pattern | 20 | mV | ||
| RLCD_S22 | Output return loss at SDI_IO+ and SDI_OUT+ reference to 75 Ω(1) | S22, 5 MHz to 1.485 GHz | –25 | dB | ||
| S22, 1.485 GHz to 3 GHz | –22 | dB | ||||
| S22, 3 GHz to 6 GHz | –12 | dB | ||||
| S22, 6 GHz to 12 GHz | –8 | dB | ||||
| DRIVER OUTPUT (OUT0±, EQ AND CD MODE) | ||||||
| ROUT0_TERM | DC output differential termination | Measured across OUT0+ and OUT0– | 80 | 100 | 120 | Ω |
| VODOUT0 | Output differential voltage at OUT0± | Measured with 8T pattern HOST_EQ0 = H | 410 | mVp-p | ||
| HOST_EQ0 = F | 485 | 560 | 620 | mVp-p | ||
| HOST_EQ0 = R | 635 | mVp-p | ||||
| HOST_EQ0 = L | 810 | mVp-p | ||||
| VODOUT0_DE | De-emphasized output differential voltage at OUT0± | Measured with 8T pattern HOST_EQ0 = H | 410 | mVp-p | ||
| HOST_EQ0 = F | 550 | mVp-p | ||||
| HOST_EQ0 = R | 545 | mVp-p | ||||
| HOST_EQ0 = L | 532 | mVp-p | ||||
| tR/tF | Output rise and fall time | Measured with 8T Pattern, 20% – 80% amplitude | 45 | ps | ||
| RLOUT0-SDD22 | Output differential return loss(1) | Measured with the device powered up and outputs a 10-MHz clock signal SDD22, 10 MHz – 2.8 GHz | –24 | dB | ||
| SDD22, 2.8 GHz – 6 GHz | –16 | dB | ||||
| SDD22, 6 GHz – 11.1 GHz | –15 | dB | ||||
| RLOUT0-SCC22 | Output common-mode return loss(1) | Measured with the device powered up and outputs a 10-MHz clock signal. SCC22, 10 MHz – 4.75 GHz | –12 | dB | ||
| SCC22, 4.75 GHz – 11.1 GHz | –9 | dB | ||||
| VOUT0_CM | AC common-mode voltage on OUT0±(1) | Default setting, PRBS31, 11.88 Gbps | 8 | mV (rms) | ||
| RECLOCKER OUTPUT JITTER (EQ MODE) | ||||||
| TJEQ_MODE | Total jitter, reclocked output(1)(2) | Measured at OUT0±, with SDI_OUT disabled (BER ≤ 1E-12), PRBS10, TX launch amplitude = 800 mVp-p before cable to SDI_IO+ 11.88 Gbps: 75-m Belden 1694A | 0.14 | 0.18 | UIp-p | |
| 5.94 Gbps: 120-m Belden 1694A | 0.1 | |||||
| 2.97 Gbps: 200-m Belden 1694A | 0.1 | |||||
| 1.485 Gbps: 300-m Belden 1694A | 0.1 | |||||
| 270 Mbps: 600-m Belden 1694A | 0.11 | |||||
| TJRAW | Total jitter, with CDR bypassed | Measured at OUT0±, with SDI_OUT disabled (BER ≤ 1E-12), PRBS10, TX launch amplitude = 800 mVp-p before cable to SDI_IO+ 125 Mbps: 600-m Belden 1694A | 0.2 | UIp-p | ||
| RECLOCKER OUTPUT JITTER (CD MODE) | ||||||
| AJCD_MODE | Alignment jitter(1) | Measured at SDI_IO+ and SDI_OUT+, OUT0± disabled PRBS10, 3G/HD/SD12G/6G/3G/HD/SD | 0.1 | 0.14 | UI | |
| TMJCD_MODE | Timing jitter(1) | Measured at SDI_IO+ and SDI_OUT+, OUT0± disabled PRBS10, 12G/6G/3G/HD/SD | 0.45 | UI | ||
| RECLOCKER SPECIFICATIONS (EQ MODE UNLESS OTHERWISE SPECIFIED) | ||||||
| LOCKRATE | Reclocker lock data rates | SMPTE 12G, /1 | 11.88 | Gbps | ||
| SMPTE 12G, /1.001 | 11.868 | Gbps | ||||
| SMPTE 6G, /1 | 5.94 | Gbps | ||||
| SMPTE 6G, /1.001 | 5.934 | Gbps | ||||
| SMPTE 3G, /1 | 2.97 | Gbps | ||||
| SMPTE 3G, /1.001 | 2.967 | Gbps | ||||
| SMPTE HD, /1 | 1.485 | Gbps | ||||
| SMPTE HD, /1.001 | 1.4835 | Gbps | ||||
| SMPTE SD, /1 | 270 | Mbps | ||||
| BYPASSRATE | Reclocker automatically goes to bypass | MADI | 125 | Mbps | ||
| BWPLL | PLL Bandwidth | Applied 0.2 UI input sinusoidal jitter, measure –3-dB bandwidth on input-to-output jitter transfer 11.88 Gbps | 13 | MHz | ||
| 5.94 Gbps | 7 | MHz | ||||
| 2.97 Gbps | 5 | MHz | ||||
| 1.485 Gbps | 3 | MHz | ||||
| 270 Mbps | 1 | MHz | ||||
| JPEAKING | PLL jitter peaking | 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, 270 Mbps | <0.3 | dB | ||
| JTOL_IN | SDI_IO+ input jitter tolerance | Sinusoidal jitter tolerance, tested at 3G, 6G and 12G, SJ amplitude swept from 1 MHz to 80 MHz, tested at BER ≤ 1E-12, cable equalizer at SDI_IO+ bypassed | 0.65 | UI | ||
| TLOCK | Lock time | SMPTE supported data rates, disable HEO/VEO monitor, cable equalizer at SDI_IO+ bypassed | 5 | ms | ||
| TADAPT | EQ adapt time at EQ Mode | Adaptation time for cable equalizer at SDI_IO+, reclocker bypassed | 5 | ms | ||
| TEMPLOCK | VCO temperature lock range | Measured with temperature ramp of 5°C per min, ramp up and down, –40°C to 85°C operating range at 11.88 Gbps | 125 | °C | ||
| TLATEQ_MODE | Reclocker latency at EQ Mode | Measured from SDI_IO+ to OUT0, 11.88 Gbps, SDI_IO+, 75-m Belden 1694A at SDI_IO+ | 1.4 UI + 465 | ps | ||
| Measured from SDI_IO+ to SDI_OUT+, 11.88 Gbps, SDI_IO+, 75-m Belden 1694A at SDI_IO+ | 1.7 UI + 415 | ps | ||||
| TLATCD_MODE | Reclocker latency at CD Mode | Measured from IN0± to SDI_IO+, 11.88 Gbps | 1.5 UI + 175 | ps | ||
| Measured from IN0± to SDI_OUT+, 11.88 Gbps | 1.6 UI + 130 | ps | ||||