8.6.20 EVENT_LOW_FLAG Register (Address = 0x1C) [reset = 0x0]
EVENT_LOW_FLAG is shown in Figure 38 and described in Table 34.
Return to the Summary Table.
Figure 38. EVENT_LOW_FLAG Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| EVENT_LOW_FLAG[7:0] |
| R/W-0b |
|
Table 34. EVENT_LOW_FLAG Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-0 |
EVENT_LOW_FLAG[7:0] |
R/W |
0b |
Alert flag corresponding to low threshold of analog input or logic 0 on digital input on CH[7:0]. Write 1b to clear this flag.
0b = No Event condition detected.
1b = Either low threshold was exceeded (analog input) or logic 0 was detected (digital input).
|