8.6.48 EVENT_COUNT_CH6 Register (Address = 0x3A) [reset = 0x0]
EVENT_COUNT_CH6 is shown in Figure 66 and described in Table 62.
Return to the Summary Table.
Figure 66. EVENT_COUNT_CH6 Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| LOW_THRESHOLD_CH6_LSB[3:0] |
EVENT_COUNT_CH6[3:0] |
| R/W-0b |
R/W-0b |
|
Table 62. EVENT_COUNT_CH6 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-4 |
LOW_THRESHOLD_CH6_LSB[3:0] |
R/W |
0b |
Lower 4-bits of low threshold for analog input. These bits are compared with bits 3:0 of ADC conversion result. |
| 3-0 |
EVENT_COUNT_CH6[3:0] |
R/W |
0b |
Configuration for checking 'n+1' consecutive samples above threshold before setting event flag. |