8.6.115 GPO_ZCD_UPDATE_EN Register (Address = 0xE7) [reset = 0x0]
GPO_ZCD_UPDATE_EN is shown in Figure 133 and described in Table 129.
Return to the Summary Table.
Figure 133. GPO_ZCD_UPDATE_EN Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| GPO_ZCD_UPDATE_EN[7:0] |
| R/W-0b |
|
Table 129. GPO_ZCD_UPDATE_EN Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-0 |
GPO_ZCD_UPDATE_EN[7:0] |
R/W |
0b |
Update digital outputs GPO[7:0] synchronous to ZCD.
0b = Digital output is not updated synchronous to the ZCD event.
1b = Digital output is updated synchronous to ZCD event. Configure the GPO_VALUE_ON_ZCD_CFG register.
|