ZHCSIZ6C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
This command reads conversion data. Because the data are buffered, the data can be read at any time during the conversion sequence. If data are read near the completion of the conversion phase, old or new conversion data are returned. See the Data Ready (DRDY) section for details.
The response data of the ADC varies in length depending on inclusion of the optional STATUS0 byte. See the Conversion Data Format section for details of the format of the conversion data. Table 21 and Figure 81 describe the RDATA command byte sequence that includes the STATUS0 byte.
| DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 | BYTE 5 | BYTE 6 | BYTE 7 | BYTE 8 | BYTE 9 |
|---|---|---|---|---|---|---|---|---|---|
| DIN | 12h | Arbitrary | CRC-2 | 00h | 00h | 00h | 00h | 00h | 00h |
| DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 | STATUS0(1) | MSB data | MID data | LSB data | Out CRC-3 or
Out CRC-4(2) |
Figure 81. Conversion Data Read Operation