ZHCSIZ6C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
OFCALx is shown in Figure 89 and described in Table 37.
Return to Register Map Summary.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OFC[7:0] | |||||||
| R/W-00h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| OFC[15:8] | |||||||
| R/W-00h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| OFC[23:16] | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:0 | OFC[23:0] | R/W | 000000h |
Offset Calibration These three registers are the 24-bit offset calibration word. The offset calibration is in two's-complement data format. The offset value is subtracted from the conversion result before the full-scale operation. |