ZHCSIZ6C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
I_MUX is shown in Figure 91 and described in Table 39.
Return to Register Map Summary.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I_MUX2[3:0] | I_MUX1[3:0] | ||||||
| R/W-Fh | R/W-Fh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | I_MUX2[3:0] | R/W | Fh |
Current Source 2 Output Multiplexer These bits select the IDAC2 pin connection. 0000-0111: No connection 1000: Connect current source 2 to pin IDAC1 1001: Connect current source 2 to pin IDAC2 1010-1111: No connection (default = 1111) |
| 3:0 | I_MUX1[3:0] | R/W | Fh |
Current Source 1 Output Multiplexer These bits select the IDAC1 pin connection.0000-0111: No connection 1000: Connect current 1 to pin IDAC1 1001: Connect current 1 to pin IDAC2 1010-1111: No connection (default = 1111) |