ZHCSIU6G September 2018 – June 2024 TPS2663
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| IN_SYS, IN | Input Voltage | 4.5 | 60 | V | |
| OUT, UVLO, PGTH, PGOOD, FLT | 0 | 60 | |||
| OVP, dVdT, IMON, MODE | 0 | 4 | |||
| SHDN | 0 | 5 | |||
| ILIM | Resistance | 3 | 30 | kΩ | |
| IMON | Resistance | 1 | |||
| PLIM | Resistance | 60.4 | 150 | ||
| IN, IN_SYS, OUT | External Capacitance | 0.1 | µF | ||
| dVdT | 10 | nF | |||
| TJ | Operating Junction temperature | –40 | 25 | 125 | °C |