ZHCSIP0H November 2009 – October 2024 CDC3RL02
PRODUCTION DATA
The CDC3RL02 is designed for use in mobile applications as shown in Figure 8-2. In this example, a single low noise TCXO system clock source is buffered to drive a mobile GPS receiver and WLAN transceiver. Each peripheral independently requests an active clock by asserting a single clock request line (CLK_REQ_1 or CLK_REQ_2). When both clock request lines are inactive, the CDC3RL02 enters a low current shutdown mode. In this mode, the LDO output, CLK_OUT_1, and CLK_OUT_2 are pulled to GND and the TCXO is not powered.
Figure 8-2 Mobile ApplicationWhen either peripheral requests the clock, the CDC3RL02 enables the LDO and powers the TCXO. The TCXO output (square wave, sine wave, or clipped sine wave) is converted to a square wave and buffered to the requested output.