ZHCSIK3 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_
FLTmsK |
SWA1_
FLTmsK |
BUCK6_
FLTmsK |
BUCK5_
FLTmsK |
BUCK4_
FLTmsK |
BUCK3_
FLTmsK |
BUCK2_
FLTmsK |
BUCK1_
FLTmsK |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_FLTmsK | R/W | X | LDOA2 Power Fault Mask. When masked, power fault from LDOA2 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
6 | SWA1_FLTmsK | R/W | X | SWA1 Power Fault Mask. When masked, power fault from SWA1 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
5 | BUCK6_FLTmsK | R/W | X | BUCK6 Power Fault Mask. When masked, power fault from BUCK6 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
4 | BUCK5_FLTmsK | R/W | X | BUCK5 Power Fault Mask. When masked, power fault from BUCK5 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
3 | BUCK4_FLTmsK | R/W | X | BUCK4 Power Fault Mask. When masked, power fault from BUCK4 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
2 | BUCK3_FLTmsK | R/W | X | BUCK3 Power Fault Mask. When masked, power fault from BUCK3 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
1 | BUCK2_FLTmsK | R/W | X | BUCK2 Power Fault Mask. When masked, power fault from BUCK2 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
0 | BUCK1_FLTmsK | R/W | X | BUCK1 Power Fault Mask. When masked, power fault from BUCK1 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |