ZHCSIK3 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK3_
VID[6] |
BUCK3_
VID[5] |
BUCK3_
VID[4] |
BUCK3_
VID[3] |
BUCK3_
VID[2] |
BUCK3_
VID[1] |
BUCK3_
VID[0] |
RESERVED |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK3_VID[6:0] | R/W | X | This field sets the BUCK3 regulator output regulation voltage in normal mode.
See Table 5-3 for 25-mV step ranges for VOUT options. |