ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| VSENSOR | Temperature sensor voltage | TJ = 30℃ | T | 2.0 V, 3.0 V | 788 | mV | ||
| TCSENSOR | Temperature sensor coefficient | TJ = 30℃ | T | 2.32 | mV/°C | |||
| VeCOMP, LP | Low-power threshold for eCOMP | TJ = 30℃ | T | 2.0 V, 3.0 V | 1.20 | V | ||
| VREF+, Output | Positive output reference at VREF+ pin | TJ = 30℃ | T | 2.0 V, 3.0 V | 1.20 | V | ||
| The following parameters are for the 1.5-V, 2.0-V, and 2.5-V internal reference only and cannot be output to the VREF+ pin. | ||||||||
| VREF+, built-in | Positive built-in reference voltage as internal reference | REFVSEL = {2} for 2.5 V,
INTREFEN = 1 |
T | 3.0 V | 2.5 | ±1.5% | V | |
| REFVSEL = {1} for 2.0 V,
INTREFEN = 1 |
T | 2.5 V | 2.0 | ±1.5% | ||||
| REFVSEL = {0} for 1.5 V,
INTREFEN = 1 |
T | 1.8 V | 1.5 | ±1.8% | ||||
| Noise | RMS noise at VREF (3) | From 0.1 Hz to 10 Hz,
REFVSEL = {0} |
T | 30 | 130 | µV | ||
| VOS_BUF_INT | VREF ADC BUF_INT buffer offset(5) | TA = 25 °C , ADC ON,
REFVSEL = {0}, INTREFEN = 1, EXTREFEN=0 |
T | –16 | +16 | mV | ||
| VOS_BUF_EXT | VREF ADC BUF_EXT buffer offset(4) | TA = 25 °C, REFVSEL = {0} ,
EXTREFEN = 1, INTREFEN = 1 or ADC ON |
T | –16 | +16 | mV | ||
| DVCC(min) | DVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | T | 1.8 | V | |||
| REFVSEL = {1} for 2.0 V | T | 2.2 | ||||||
| REFVSEL = {2} for 2.5 V | T | 2.7 | ||||||
| IREF+ | Operating supply current into DVCC terminal(1) | INTREFEN = 1 | T | 3 V | 19 | 26 | µA | |
| IREF+_ADC_BUF | Operating supply current into DVCC terminal(1) | ADC ON, EXTREFEN = 0,
REFVSEL = {0, 1, 2} |
T | 3 V | 247 | 400 | µA | |
| IO(VREF+) | VREF maximum load current, VREF+ terminal | REFVSEL = {0, 1, 2},
DVCC = DVCC(min) for each reference level, INTREFEN = EXTREFEN = 1 |
T | 3 V | –1000 | +10 | µA | |
| ΔVout/ ΔIo(VREF+) | Load-current regulation, VREF+ terminal | REFVSEL = {0, 1, 2},
IO(VREF+) = +10 µA or –1000 µA, DVCC = DVCC(min) for each reference level, INTREFEN = EXTREFEN = 1 |
T | 3 V | 1500 | µV/mA | ||
| CVREF+/- | Capacitance at VREF+ and VREF- terminals | INTREFEN = EXTREFEN = 1 | T | 3 V | 0 | 100 | pF | |
| TCREF+ | Temperature coefficient of built-in reference | REFVSEL = {0, 1, 2},
INTREFEN = EXTREFEN = 1, TA = –40°C to 105°C(6) |
T | 3 V | 24 | 50 | ppm/K | |
| PSRR_DC | Power supply rejection ratio (DC) | DVCC = DVCC(min) to DVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2}, INTREFEN = EXTREFEN = 1 |
T | 3 V | 100 | 400 | µV/V | |
| PSRR_AC | Power supply rejection ratio (ac) | dDVCC= 0.1 V at 1 kHz | T | 3 V | 3.0 | mV/V | ||
| tSETTLE | Settling time of reference voltage(2) | DVCC = DVCC(min) to DVCC(max),
REFVSEL = {0, 1, 2}, INTREFEN = 0 → 1 |
T | 3 V | 75 | 100 | µs | |