ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fMODOSC | MODOSC frequency | T | 3.0 V | 3.0 | 3.8 | 4.6 | MHz |
| fMODOSC/dT | MODOSC frequency temperature drift(1) | T | 3.0 V | 0.102 | %/℃ | ||
| fMODOSC/dVCC | MODOSC frequency supply voltage drift | T | 1.8 V to 3.6 V | 1.17 | %/V | ||
| fMODOSC,DC | Duty cycle | T | 3.0 V | 40% | 50% | 60% | |