ZHCSHW1C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWDN | STATENB | CRCENB | SPITIM | GPIO_DAT[3:0] | |||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PWDN | R/W | 0h |
Software Power-down Mode Select the software power-down mode. 0: Normal mode (default) 1: Software power-down mode |
| 6 | STATENB | R/W | 0h | STATUS Byte
Enable the Status byte for the conversion data read operation. 0: No Status byte (default) 1: Status byte enabled |
| 5 | CRCENB | R/W | 0h |
CRC Data Verification Enable CRC data verification. 0: No CRC (default) 1: CRC enabled |
| 4 | SPITIM | R/W | 0h |
SPI Auto-Reset Function Enable the SPI auto-reset function. 0: SPI auto-reset disabled (default) 1: SPI auto-reset enabled |
| 3 | GPIO_DAT[3](1) | R/W | 0h |
GPIO3 Data Read or write the GPIO3 data on AIN5. 0: GPIO3 is low (default) 1: GPIO3 is high |
| 2 | GPIO_DAT[2](1) | R/W | 0h |
GPIO2 Data Read or write the GPIO2 data on AIN4. 0: GPIO2 is low (default) 1: GPIO2 is high |
| 1 | GPIO_DAT[1](1) | R/W | 0h |
GPIO1 Data Read or write the GPIO1 data on AIN3. 0: GPIO1 is low (default) 1: GPIO1 is high |
| 0 | GPIO_DAT[0](1) | R/W | 0h |
GPIO0 Data Read or write the GPIO1 data on AIN3. 0: GPIO0 is low (default) 1: GPIO0 is high |