ZHCSHW1C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPIO_CON[3:0] | GPIO_DIR[3:0] | ||||||
| R/W-0h | R/W-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPIO_CON[3] | R/W | 0h |
GPIO3 Pin Connection Connect GPIO3 to analog input AIN5. 0: GPIO3 not connected to AIN5 (default) 1: GPIO3 connected to AIN5 |
| 6 | GPIO_CON[2] | R/W | 0h |
GPIO2 Pin Connection Connect GPIO2 to analog input AIN4. 0: GPIO2 not connected to AIN4 (default) 1: GPIO2 connected to AIN4 |
| 5 | GPIO_CON[1] | R/W | 0h |
GPIO1 Pin Connection Connect GPIO1 to analog input AIN3. 0: GPIO1 not connected to AIN3 (default) 1: GPIO1 connected to AIN3 |
| 4 | GPIO_CON[0] | R/W | 0h |
GPIO0 Pin Connection Connect GPIO0 to analog input AIN2 0: GPIO0 not connected to AIN2 (default) 1: GPIO0 connected to AIN2 |
| 3 | GPIO_DIR[3] | R/W | 0h |
GPIO3 Pin Direction Configure GPIO3 as a GPIO input or GPIO output on AIN5. 0: GPIO3 is an output (default) 1: GPIO3 is an input |
| 2 | GPIO_DIR[2] | R/W | 0h |
GPIO2 Pin Direction Configure GPIO2 as a GPIO input or GPIO output on AIN4. 0: GPIO2 is an output (default) 1: GPIO2 is an input |
| 1 | GPIO_DIR[1] | R/W | 0h |
GPIO1 Pin Direction Configure GPIO1 as a GPIO input or GPIO output on AIN3. 0: GPIO1 is an output (default) 1: GPIO1 is an input |
| 0 | GPIO_DIR[0] | R/W | 0h |
GPIO0 Pin Direction Configure GPIO0 as a GPIO input or GPIO output on AIN2. 0: GPIO0 is an output (default) 1: GPIO0 is an input |