ZHCSHI3J January 2018 – November 2023 CC2652R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power | Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dBm | |||
Output power programmable range | Differential mode, delivered to a single-ended 50-Ω load through a balun | 26 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions(1)(2) | f < 1 GHz, outside restricted bands | +5 dBm setting | < -36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < -47 | dBm | ||||
f < 1 GHz, restricted bands FCC | < -55 | dBm | ||||
f > 1 GHz, including harmonics | < –42 | dBm | ||||
Harmonics(1) | Second harmonic | < -42 | dBm | |||
Third harmonic | < -42 | dBm | ||||
IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) | ||||||
Error vector magnitude | +5 dBm setting | 2 | % |