ZHCSHI3J January 2018 – November 2023 CC2652R
PRODUCTION DATA
The CC2652R device
comes with a wide set of modern cryptography-related hardware accelerators,
drastically reducing code footprint and execution time for cryptographic operations.
It also has the benefit of being lower power and improves availability and
responsiveness of the system because the cryptography operations runs in a
background hardware thread.
Together with a large
selection of open-source cryptography libraries provided with the Software
Development Kit (SDK), this allows for secure and future proof IoT applications to
be easily built on top of the platform. The hardware accelerator modules are:
Through use of these modules and the TI provided cryptography drivers, the following capabilities are available for an application or stack:
Other capabilities, such as RSA encryption and signatures as well as Edwards type of elliptic curves such as Curve1174 or Ed25519, can also be implemented using the provided hardware accelerators but are not part of the TI SimpleLink SDK for the CC2652R device.