ZHCSHI1H january 2018 – november 2020 CC1312R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 169 MHz band | ±10 kHz offset | –108 | dBc/Hz | ||
| ±100 kHz offset | –108 | dBc/Hz | |||
| ±200 kHz offset | –110 | dBc/Hz | |||
| ±400 kHz offset | -114 | dBc/Hz | |||
| ±1000 kHz offset | -131 | dBc/Hz | |||
| ±2000 kHz offset | –141 | dBc/Hz | |||
| ±10000 kHz offset | -150 | dBc/Hz |