ZHCSHI1H january 2018 – november 2020 CC1312R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 868- and 915-MHz bands 20 kHz PLL loop bandwidth |
±10 kHz offset | –74 | dBc/Hz | ||
| ±100 kHz offset | –97 | dBc/Hz | |||
| ±200 kHz offset | –107 | dBc/Hz | |||
| ±400 kHz offset | –113 | dBc/Hz | |||
| ±1000 kHz offset | –120 | dBc/Hz | |||
| ±2000 kHz offset | –127 | dBc/Hz | |||
| ±10000 kHz offset | –141 | dBc/Hz |