ZHCSHB4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
Table 6-19 summarizes the memory organization of the devices.
| ACCESS | MSP430FR2522 MSP430FR2512 | ||
|---|---|---|---|
| Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Read/Write
(Optional Write Protect)(1) |
7.25KB
FFFFh to FF80h FFFFh to E300h |
|
| RAM | Read/Write | 2KB
27FFh to 2000h |
|
| Information Memory (FRAM) | Read/Write
(Optional Write Protect)(2) |
256B
18FFh to 1800h |
|
| Bootloader (BSL1) Memory (ROM) | Read only | 2KB
17FFh to 1000h |
|
| Bootloader (BSL2) Memory (ROM) | Read only | 1KB
FFFFFh to FFC00h |
|
| CapTIvate Libraries and Driver Libraries (ROM) | Read only | 12KB
6FFFh to 4000h |
|
| Peripherals | Read/Write | 4KB
0FFFh to 0000h |
|