ZHCSHB4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK, MODCLK
Duty cycle = 50% ±10% |
8 | MHz | |
Table 5-17 lists the characteristics of the eUSCI in SPI master mode.