ZHCSHB4C January 2018 – December 2019
PRODUCTION DATA.
| PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTCK | TCK input frequency(1) | 2 V, 3 V | 0 | 10 | MHz | |
| tTCK,Low | TCK low clock pulse duration | 2 V, 3 V | 15 | ns | ||
| tTCK,High | TCK high clock pulse duration | 2 V, 3 V | 15 | ns | ||
| tSU,TMS | TMS setup time (before rising edge of TCK) | 2 V, 3 V | 11 | ns | ||
| tHD,TMS | TMS hold time (after rising edge of TCK) | 2 V, 3 V | 3 | ns | ||
| tSU,TDI | TDI setup time (before rising edge of TCK) | 2 V, 3 V | 13 | ns | ||
| tHD,TDI | TDI hold time (after rising edge of TCK) | 2 V, 3 V | 5 | ns | ||
| tZ-Valid,TDO | TDO high impedance to valid output time (after falling edge of TCK) | 2 V, 3 V | 26 | ns | ||
| tValid,TDO | TDO to new valid output time (after falling edge of TCK) | 2 V, 3 V | 26 | ns | ||
| tValid-Z,TDO | TDO valid to high-impedance output time (after falling edge of TCK) | 2 V, 3 V | 26 | ns | ||
| tJTAG,Ret | Spy-Bi-Wire return to normal operation time | 15 | 100 | µs | ||
| Rinternal | Internal pulldown resistance on TEST | 2 V, 3 V | 20 | 35 | 50 | kΩ |
Figure 5-19 JTAG 4-Wire Timing