ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
The N divider includes fractional compensation and can achieve any fractional denominator (PLL_DEN) from 1 to (232 – 1). The integer portion of N (PLL_N) is the whole part of the N divider value, and the fractional portion, Nfrac = PLL_NUM / PLL_DEN, is the remaining fraction. PLL_N, PLL_NUM and PLL_DEN are software programmable. The higher the denominator, the finer the resolution step of the output. For example, even when using fPD = 200 MHz, the output can increment in steps of 200 MHz / (232 – 1) = 0.0466 Hz. Equation 2 shows the relationship between the phase detector and VCO frequencies. Note that in SYNC mode, there is an extra divider that is not shown in Equation 2.
The multi-stage noise-shaping (MASH) sigma-delta modulator that controls the fractional division is also programmable from integer mode to fourth order. All of these settings work for integer channel where PLL_NUM = 0. To make the fractional spurs consistent, the modulator is reset any time that the R0 register is programmed.
The N divider has minimum value restrictions based on the modulator order. Furthermore, the PFD_DLY_SEL bit must be programmed in accordance to Table 3.
| VCO FREQUENCY (GHz) | MASH ORDER | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| INTEGER | FIRST ORDER | SECOND ORDER | THIRD ORDER | FOURTH ORDER | ||||||
| N | PFD_DLY_SEL | N | PFD_DLY_SEL | N | PFD_DLY_SEL | N | PFD_DLY_SEL | N | PFD_DLY_SEL | |
| fVCO < 4 | 20 | 0 | 25 | 1 | 26 | 1 | 32 | 2 | 44 | 4 |
| 4 ≤ fVCO < 4.9 | 24 | 1 | 29 | 2 | 30 | 2 | 32 | 2 | 44 | 4 |
| 4.9 ≤ fVCO ≤ 6.4 | 24 | 1 | 29 | 2 | 30 | 2 | 36 | 3 | 48 | 5 |