ZHCSGU8E June 2017 – August 2018 ISO1211 , ISO1212
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VCC1 | — | Power supply, side 1 |
| 2 | EN | I | Output enable. The output pin on side 1 is enabled when the EN pin is high or open. The output pin on side 1 is in the high-impedance state when the EN pin is low. In noisy applications, tie the EN pin to VCC1. |
| 3 | OUT | O | Channel output |
| 4 | GND1 | — | Ground connection for VCC1 |
| 5 | SUB | — | Internal connection to input chip substrate. Leave this pin unconnected on the board. |
| 6 | FGND | — | Field-side ground |
| 7 | IN | I | Field-side current input |
| 8 | SENSE | I | Field-side voltage sense |
| PIN | I/O | Description | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | GND1 | — | Ground connection for VCC1 |
| 2 | VCC1 | — | Power supply, side 1 |
| 3 | EN | I | Output enable. The output pins on side 1 are enabled when the EN pin is high or open. The output pins on side 1 are in the high-impedance state when the EN pin is low. In noisy applications, tie the EN pin to VCC1. |
| 4 | OUT1 | O | Channel 1 output |
| 5 | OUT2 | O | Channel 2 output |
| 6 | NC | — | Not connected |
| 7 | |||
| 8 | GND1 | — | Ground connection for VCC1 |
| 9 | FGND2 | — | Field-side ground, channel 2 |
| 10 | IN2 | I | Field-side current input, channel 2 |
| 11 | SENSE2 | I | Field-side voltage sense, channel 2 |
| 12 | SUB2 | — | Internal connection to input chip 2 substrate. Leave this pin unconnected on the board. |
| 13 | SUB1 | — | Internal connection to input chip 1 substrate. Leave this pin unconnected on the board. |
| 14 | FGND1 | — | Field-side ground, channel 1 |
| 15 | IN1 | I | Field-side current input, channel 1 |
| 16 | SENSE1 | I | Field-side voltage sense, channel 1 |