ZHCSGU8E June 2017 – August 2018 ISO1211 , ISO1212
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr, tf | Output signal rise and fall time, OUTx pins | Input rise and fall times = 10 ns, see Figure 10 | 3 | ns | ||
| tPLH | Propagation delay time for low to high transition | Input rise and fall times = 10 ns, see Figure 10 | 110 | 140 | ns | |
| tPHL | Propagation delay time for high to low transition | Input rise and fall times = 10 ns, see Figure 10 | 10 | 15 | ns | |
| tsk(p) | Pulse skew |tPHL - tPLH| | Input rise and fall times = 10 ns, see Figure 10 | 102 | 130 | ns | |
| tUI | Minimum pulse width | Input rise and fall times = 125 ns, see Figure 10 | 150 | ns | ||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 13 | 17 | 40 | ns | |
| tPLZ | Disable propagation delay, low-to-high impedance output | See Figure 12 | 17 | 40 | ns | |
| tPZH | Enable propagation delay, high impedance-to-high output | See Figure 13 | 3 | 8.5 | µs | |
| tPZL | Enable propagation delay, high impedance-to-low output | See Figure 12 | 17 | 40 | ns | |
| CMTI | Common mode transient immunity | See Figure 14 | 25 | 70 | kV/µs | |