ZHCSGU8E June 2017 – August 2018 ISO1211 , ISO1212
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO1211 | ||||||
| IS | Safety input, output, or supply current - side 1 | RθJA = 146.1°C/W, VI = 2.75 V, TJ = 150°C,
TA = 25°C, see Figure 1 |
310 | mA | ||
| RθJA = 146.1°C/W, VI = 3.6 V, TJ = 150°C,
TA = 25°C, see Figure 1 |
237 | |||||
| RθJA = 146.1°C/W, VI = 5.5 V, TJ = 150°C,
TA = 25°C, see Figure 1 |
155 | |||||
| IS | Safety input current - field side | RθJA = 146.1°C/W, VI = 24 V, TJ = 150°C,
TA = 25°C, see Figure 1 |
35 | mA | ||
| RθJA = 146.1°C/W, VI = 36 V, TJ = 150°C,
TA = 25°C, see Figure 1 |
23 | |||||
| RθJA = 146.1°C/W, VI = 60 V, TJ = 150°C,
TA = 25°C, see Figure 1 |
14 | |||||
| PS | Safety input, output, or total power | RθJA = 146.1°C/W, TJ = 150°C, TA = 25°C,
see Figure 2 |
855 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| ISO1212 | ||||||
| IS | Safety input, output, or supply current - side 1 | RθJA = 116.9°C/W, VI = 2.75 V, TJ = 150°C,
TA = 25°C, see Figure 3 |
389 | mA | ||
| RθJA= 116.9°C/W, VI = 3.6 V, TJ = 150°C,
TA = 25°C, see Figure 3 |
297 | |||||
| RθJA = 116.9°C/W, VI = 5.5 V, TJ = 150°C,
TA = 25°C, see Figure 3 |
194 | |||||
| IS | Safety input current - field side | RθJA = 116.9°C/W, VI = 24 V, TJ = 150°C,
TA = 25°C, see Figure 3 |
44 | mA | ||
| RθJA= 116.9°C/W, VI = 36 V, TJ = 150°C,
TA = 25°C, see Figure 3 |
29 | |||||
| RθJA = 116.9°C/W, VI = 60 V, TJ = 150°C,
TA = 25°C, see Figure 3 |
17 | |||||
| PS | Safety input, output, or total power | RθJA = 116.9°C/W, TJ = 150°C, TA = 25°C,
see Figure 4 |
1070 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||