ZHCSGK4E September   2017  – November 2019 TLV7011 , TLV7012 , TLV7021 , TLV7022

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      X2SON 封装与 SC70 和美元硬币对比
      2.      传播延迟与过驱动
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: TLV7012/22
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings (Single)
    2. 6.2  Absolute Maximum Ratings (Dual)
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions (Single)
    5. 6.5  Recommended Operating Conditions (Dual)
    6. 6.6  Thermal Information (Single)
    7. 6.7  Thermal Information (Dual)
    8. 6.8  Electrical Characteristics (Single)
    9. 6.9  Switching Characteristics (Single)
    10. 6.10 Electrical Characteristics (Dual)
    11. 6.11 Switching Characteristics (Dual)
    12. 6.12 Timing Diagrams
    13. 6.13 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
      2. 7.4.2 Internal Hysteresis
      3. 7.4.3 Output
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Inverting Comparator With Hysteresis for TLV701x
      2. 8.1.2 Noninverting Comparator With Hysteresis for TLV701x
    2. 8.2 Typical Applications
      1. 8.2.1 Window Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 IR Receiver Analog Front End
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Square-Wave Oscillator
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 评估模块
    2. 11.2 相关链接
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

Detailed Design Procedure

Configure the circuit as shown in Figure 40. Connect VCC to a 3.3-V power supply and VEE to ground. Make R1, R2 and R3 each 10-MΩ resistors. These three resistors are used to create the positive and negative thresholds for the window comparator (VTH+ and VTH–). With each resistor being equal, VTH+ is 2.2 V and VTH- is 1.1 V. Large resistor values such as 10-MΩ are used to minimize power consumption. The sensor output voltage is applied to the inverting and noninverting inputs of the two TLV702x's. The TLV7021 is used for its open-drain output configuration. Using the TLV702x allows the two comparator outputs to be Wire-Ored together. The respective comparator outputs will be low when the sensor is less than 1.1 V or greater than 2.2 V. VOUT will be high when the sensor is in the range of 1.1 V to 2.2 V.