ZHCSGE6B February 2017 – June 2024 CSD17318Q2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-source voltage | VGS = 0V, ID = 250μA | 30 | V | |||
| IDSS | Drain-to-source leakage | VGS = 0V, VDS = 24V | 1 | μA | |||
| IGSS | Gate-to-source leakage | VDS = 0V, VGS = 10V | 100 | nA | |||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250μA | 0.6 | 0.9 | 1.2 | V | |
| RDS(on) | Drain-to-source on-resistance | VGS = 2.5V, ID = 8A | 20 | 30 | mΩ | ||
| VGS = 4.5V, ID = 8A | 13.9 | 16.9 | |||||
| VGS = 8V, ID = 8A | 12.6 | 15.1 | |||||
| gfs | Transconductance | VDS = 3V, ID = 8A | 42 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS =
0V, VDS = 15V, ƒ = 1MHz | 676 | 879 | pF | ||
| Coss | Output capacitance | 71 | 92 | pF | |||
| Crss | Reverse transfer capacitance | 39 | 51 | pF | |||
| RG | Series gate resistance | 1.0 | 2.0 | Ω | |||
| Qg | Gate charge total (4.5 V) | VDS =
15V, ID = 8A | 6.0 | nC | |||
| Qgd | Gate charge gate-to-drain | 1.3 | nC | ||||
| Qgs | Gate charge gate-to-source | 1.5 | nC | ||||
| Qg(th) | Gate charge at Vth | 0.7 | nC | ||||
| Qoss | Output charge | VDS = 15V, VGS = 0V | 2.7 | nC | |||
| td(on) | Turnon delay time | VDS =
15V, VGS = 4.5V, ID = 8A, RG = 2Ω | 5 | ns | |||
| tr | Rise time | 16 | ns | ||||
| td(off) | Turnoff delay time | 13 | ns | ||||
| tf | Fall time | 4 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 8A, VGS = 0V | 0.8 | 1.0 | V | ||
| Qrr | Reverse recovery charge | VDD=
15V, IF = 8A, di/dt = 300A/μs | 2.9 | nC | |||
| trr | Reverse recovery time | 12 | ns | ||||