ZHCSG78E May 2017 – June 2024 CSD88584Q5DC
PRODUCTION DATA
The trapezoidal commutation control is simple and has fewer switching losses compared to sinusoidal control.
Figure 5-1 Functional Block DiagramThe block diagram shown in Figure 5-1 offers a simple instruction of what is required to drive a BLDC motor: one microcontroller, one three-phase driver IC, 3 power blocks (historically 6 power MOSFETs) and 3 Hall effect sensors. The microcontroller responsible for block commutation must always know the rotor orientation or its position relative to the stator coils. This is easy achieved with a brushed DC motor due to the fixed geometry and position of the rotor windings, shaft and commutator.
A three-phase BLDC motor requires three Hall effect sensors or a rotary encoder to detect the rotor position in relation to stator armature windings. Combining these three Hall effect sensors output signals, the microcontroller can determine the proper commutation sequence. The three Hall sensors named A, B, and C are mounted on the stator core at 120° intervals and the stator phase windings are implemented in a star configuration. For every 60° of motor rotation, one Hall sensor changes its state. Based on the Hall sensor outputs code, at the end of each block commutation interval the ampere conductors are commutated to the next position. There are 6 steps needed to complete a full electrical cycle. The number of block commutation cycles to complete a full mechanical rotation is determined by the number of rotor pole pairs.
Figure 5-2 Winding Current Waveforms on a BLDC MotorFigure 5-2 above shows the three phase motor winding currents i_U, i_V, and i_W when running at 100% duty cycle.
Trapezoidal commutation control offers the following advantages:
However, trapezoidal commutation control has the disadvantage of commutation torque ripple. The current sense on a three-phase inverter can be configured to use a single-shunt or three different sense resistors. For cost sensitive applications targeting sensorless control, the three Hall effect sensors can be replaced with BEMF voltage feedback dividers.
To obtain faster motor rotations and higher revolutions per minute (RPM), shorter periods and higher VIN voltage are necessary. Contrarily, to reduce the rotational speed of the motor, it is necessary to lower the RMS voltage applied across stator windings. This can easily be easily achieved by modulating the duty cycle, while maintain a constant switching frequency. Frequency for the three-phase inverter chosen is usually low between 10kHz to 50kHz to reduce winding losses and to avoid audible noise.