ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28053 , TMS320F28054 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F28055
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| tretention | Data retention duration | TJ = 55°C | 15 | years | |
| SYSCLKOUT (MHz) |
SYSCLKOUT (ns) |
PAGE WAIT-STATE(1) |
RANDOM WAIT-STATE(1) |
OTP WAIT-STATE |
|---|---|---|---|---|
| 60 | 16.67 | 2 | 2 | 3 |
| 55 | 18.18 | 2 | 2 | 3 |
| 50 | 20 | 1 | 1 | 2 |
| 45 | 22.22 | 1 | 1 | 2 |
| 40 | 25 | 1 | 1 | 2 |
| 35 | 28.57 | 1 | 1 | 2 |
| 30 | 33.33 | 1 | 1 | 1 |
The equations to compute the Flash page wait-state and random wait-state in Table 7-2 are as follows:


The equation to compute the OTP wait-state in Table 7-2 is as follows: