ZHCS766B February   2012  – January 2025 INA230

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements (I2C)
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Basic ADC Functions
      2. 7.3.2 Power Calculation
      3. 7.3.3 Alert Pin
    4. 7.4 Device Functional Modes
      1. 7.4.1 Averaging and Conversion Time Considerations
      2. 7.4.2 Filtering and Input Considerations
    5. 7.5 Programming
      1. 7.5.1 Programming the Calibration Register
      2. 7.5.2 Programming the INA230 Power Measurement Engine
        1. 7.5.2.1 Calibration Register and Scaling
      3. 7.5.3 Simple Current Shunt Monitor Usage (No Programming Necessary)
      4. 7.5.4 Default INA230 Settings
      5. 7.5.5 Bus Overview
        1. 7.5.5.1 Serial Bus Address
        2. 7.5.5.2 Serial Interface
      6. 7.5.6 Writing to and Reading From the I2C Serial Interface
        1. 7.5.6.1 High-Speed I2C Mode
      7. 7.5.7 SMBus Alert Response
    6. 7.6 Register Maps
      1. 7.6.1 Configuration Register (00h, Read/Write)
      2. 7.6.2 AVG Bit Settings [11:9]
      3. 7.6.3 VBUS CT Bit Settings [8:6]
      4. 7.6.4 VSH CT Bit Settings [5:3]
      5. 7.6.5 Mode Settings [2:0]
      6. 7.6.6 Data Output Register
        1. 7.6.6.1 Shunt Voltage Register (01h, Read-Only)
        2. 7.6.6.2 Bus Voltage Register (02h, Read-Only) #GUID-A37EA2E7-DC60-42D5-94EF-920B5CD5B7A9/SBOS5477597
        3. 7.6.6.3 Power Register (03h, Read-Only)
        4. 7.6.6.4 Current Register (04h, Read-Only)
        5. 7.6.6.5 Calibration Register (05h, Read/Write)
        6. 7.6.6.6 Mask/Enable Register (06h, Read/Write)
        7. 7.6.6.7 Alert Limit Register (07h, Read/Write)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 High-Side Sensing Circuit Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Programming

An important aspect of the INA230 is that the device does not necessarily measure current or power. The INA230 measures both the differential voltage applied between the IN+ and IN– input pins and the voltage applied to the BUS pin. For the INA230 to report both current and power values, both the Current register resolution and the value of the shunt resistor present in the application that resulted in the differential voltage being developed must be programmed. The Power register is internally set to be 25 times the programmed least significant bit of the current register (Current_LSB). Both the Current_LSB and shunt resistor value are used when calculating the Calibration register value. The INA230 uses this value to calculate the corresponding current and power values based on the measured shunt and bus voltages.

The Calibration register is calculated based on Equation 1. This equation includes the term Current_LSB, the programmed value for the LSB for the Current register. This is the value used to convert the value in the Current register to the actual current in amps. The highest resolution for the Current register can be obtained by using the smallest allowable Current_LSB based on the maximum expected current, as shown in Equation 2. While this value yields the highest resolution, selecting a value for the Current_LSB to the nearest round number above this value is typical to simplify the conversion of the Current register and Power register to amps and watts respectively. RSHUNT is the value of the external shunt used to develop the differential voltage across the input pins. The 0.00512 value in Equation 1 is an internal fixed value used to verify scaling is maintained properly.

Equation 1. C A L = 0.00512 C u r r e n t _ L S B × R S H U N T
Equation 2. C u r r e n t _ L S B = M a x i m u m   E x p e c t e d   C u r r e n t 2 15

After the Calibration register has been programmed, the Current register and Power register are updated accordingly based on the corresponding shunt voltage and bus voltage measurements. Until the Calibration register is programmed, the Current and Power registers remain at zero.