ZHCS766B February 2012 – January 2025 INA230
PRODUCTION DATA
| AVG2 (D11) |
AVG1 (D10) |
AVG0 (D9) |
NUMBER OF AVERAGES |
|---|---|---|---|
| 0 | 0 | 0 | 1 |
| 0 | 0 | 1 | 4 |
| 0 | 1 | 0 | 16 |
| 0 | 1 | 1 | 64 |
| 1 | 0 | 0 | 128 |
| 1 | 0 | 1 | 256 |
| 1 | 1 | 0 | 512 |
| 1 | 1 | 1 | 1024 |
| VBUS CT: | Bus Voltage Conversion Time |
| Bits 6–8 | Sets the conversion time for the bus voltage measurement. Table 7-6 shows the VBUS CT bit options and related conversion times for each bit. |