ZHCS766B February   2012  – January 2025 INA230

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements (I2C)
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Basic ADC Functions
      2. 7.3.2 Power Calculation
      3. 7.3.3 Alert Pin
    4. 7.4 Device Functional Modes
      1. 7.4.1 Averaging and Conversion Time Considerations
      2. 7.4.2 Filtering and Input Considerations
    5. 7.5 Programming
      1. 7.5.1 Programming the Calibration Register
      2. 7.5.2 Programming the INA230 Power Measurement Engine
        1. 7.5.2.1 Calibration Register and Scaling
      3. 7.5.3 Simple Current Shunt Monitor Usage (No Programming Necessary)
      4. 7.5.4 Default INA230 Settings
      5. 7.5.5 Bus Overview
        1. 7.5.5.1 Serial Bus Address
        2. 7.5.5.2 Serial Interface
      6. 7.5.6 Writing to and Reading From the I2C Serial Interface
        1. 7.5.6.1 High-Speed I2C Mode
      7. 7.5.7 SMBus Alert Response
    6. 7.6 Register Maps
      1. 7.6.1 Configuration Register (00h, Read/Write)
      2. 7.6.2 AVG Bit Settings [11:9]
      3. 7.6.3 VBUS CT Bit Settings [8:6]
      4. 7.6.4 VSH CT Bit Settings [5:3]
      5. 7.6.5 Mode Settings [2:0]
      6. 7.6.6 Data Output Register
        1. 7.6.6.1 Shunt Voltage Register (01h, Read-Only)
        2. 7.6.6.2 Bus Voltage Register (02h, Read-Only) #GUID-A37EA2E7-DC60-42D5-94EF-920B5CD5B7A9/SBOS5477597
        3. 7.6.6.3 Power Register (03h, Read-Only)
        4. 7.6.6.4 Current Register (04h, Read-Only)
        5. 7.6.6.5 Calibration Register (05h, Read/Write)
        6. 7.6.6.6 Mask/Enable Register (06h, Read/Write)
        7. 7.6.6.7 Alert Limit Register (07h, Read/Write)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 High-Side Sensing Circuit Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Filtering and Input Considerations

Measuring current is often noisy, and such noise can be difficult to define. The INA230 device offers several options for filtering by allowing the conversion times and number of averages to be selected independently in the Configuration register (00h). The conversion times can be set independently for the shunt voltage and bus voltage measurements to allow added flexibility in configuring the monitoring of the power-supply bus.

The internal ADC is based on a delta-sigma (ΔΣ) front-end with a 500kHz (±30%) typical sampling rate. This architecture has good inherent noise rejection; however, transients that occur at or very close to the sampling rate harmonics can cause problems. Because these signals are at 1MHz and higher, the signals can be managed by incorporating filtering at the input of the device. The high frequency enables the use of low-value series resistors on the filter with negligible effects on measurement accuracy. In general, filtering the device input is only necessary if there are transients at exact harmonics of the 500kHz (±30%) sampling rate (greater than 1MHz). Filter using the lowest possible series resistance (typically 10Ω or less) and a ceramic capacitor. Recommended values for this capacitor are between 0.1μF and 1μF. Figure 7-3 shows the device with a filter added at the input.

Overload conditions are another consideration for the device inputs. The device inputs are specified to tolerate 40V across the inputs. A large differential scenario can be a short to ground on the load side of the shunt. This type of event can result in full power-supply voltage across the shunt (as long the power supply or energy storage capacitors support the voltage). Removing a short to ground can result in inductive kickbacks that can exceed the 40V differential and common-mode rating of the device. Inductive kickback voltages are best controlled by Zener-type transient-absorbing devices (commonly called transzorbs) combined with sufficient energy storage capacitance. See the TI Design Transient Robustness for Current Shunt Monitors (TIDU473) which describes a high-side current shunt monitor used to measure the voltage developed across a current-sensing resistor when current passes through the resistor.

In applications that do not have large energy storage electrolytics on one or both sides of the shunt, an input overstress condition can result from an excessive dV/dt of the voltage applied to the input. A hard physical short is the most likely cause of this event, particularly in applications with no large electrolytics present. This problem occurs because an excessive dV/dt can activate the ESD protection in the device in systems where large currents are available. Testing demonstrates that the addition of 10Ω resistors in series with each input of the device sufficiently protects the inputs against this dV/dt failure up to the 40V rating of the device. Selecting these resistors in the range noted has minimal effect on accuracy.

INA230 Input FilteringFigure 7-3 Input Filtering