ZHCS009J November 2010 – September 2021 TMS320F28062 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
PRODUCTION DATA
| ERASE/PROGRAM TEMPERATURE(1)(2) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Nf | Flash endurance for the array (write/erase cycles) | –40°C to 125°C (ambient) | 20000 | 50000 | cycles | |
| NOTP | OTP endurance for the array (write cycles) | –40°C to 30°C (ambient) | 1 | write | ||