ZHCAFN1 August   2025 DS90UB935-Q1 , DS90UB960-Q1

 

  1.   1
  2.   引言
  3. 1诊断机制
    1. 1.1 Link lock检测
    2. 1.2 Video pass检测
    3. 1.3 使能或关闭RX forwarding
    4. 1.4 清除解串器错误状态寄存器
    5. 1.5 关闭DFE模块
    6. 1.6 Reset SER/Sensor配置以及使能DFE模块
  4. 2 系统热插拔机制流程图
  5. 3参考代码
  6. 4参考文献

Video pass检测

解串器可通过寄存器0x7D设置video pass判断标准以及通过寄存器0x4D bit1判断是否收到有效video,本文已0x7D设置为0x33为例(解串器收到稳定分辨率图像以及收到3帧数据之后,video pass置1)。

board.WriteI2C(DesAddr,0x4c,0x01/12/24/38) # Select RX0/1/2/3

board.WriteI2C(DesAddr,0x7D,0x33) # disable watchdog and set pass threshold

check 0x4D bit 1是否为1判断是否video pass