TIDUES0E June 2019 – April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The inductor used for this design is a custom inductor, which is integrated in the Payton planar transformer. The total leakage inductance is 34 µH and the total estimated power loss provided by the manufacturer is 15 W (for VOUT = 500 V, Fs=100 kHz).