TIDT442
April 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
State of Charge(SOC)
2.2
Battery Stack Voltage and Charge and Discharge current
2.3
SoC With Battery Voltage and Charge and Discharge Current
3
Waveforms
3.1
Overcurrent Protection During Charge
3.2
Overcurrent Protection During Discharge
3.3
Cell Undervoltage Protection
3.4
Cell Overvoltage Protection
1.2
Required Equipment
Isolated DC power source, 0V to 70V, 6A minimum
60V, 5A electronic load
Digital multimeters
PC for M0, monitor, gauge programming and telemetry