TIDT442
April 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
State of Charge(SOC)
2.2
Battery Stack Voltage and Charge and Discharge current
2.3
SoC With Battery Voltage and Charge and Discharge Current
3
Waveforms
3.1
Overcurrent Protection During Charge
3.2
Overcurrent Protection During Discharge
3.3
Cell Undervoltage Protection
3.4
Cell Overvoltage Protection
3.3
Cell Undervoltage Protection
C1: VCell0 (1V-div)
C2: CHG (20V-div)
C3: DSG (50V-div)
Figure 3-3
Cell Undervoltage Protection at 2.7V