TIDT442 April 2025
| PARAMETER | SPECIFICATIONS |
|---|---|
| Battery type | LiFePO4 |
| Battery configuration | 16 cells connected in series |
| Battery part number | IFR26650 |
| Typical cell Capacity | 3800mAh(0.5C) |
| Nominal Cell voltage | 3200mV |
| Cell overvoltage protection threshold | 4200mV |
| Cell undervoltage protection threshold | 2700mV |
| Over-current protection during charge | 6A |
| Over-current protection during discharge | 3.5A |