TIDT391 April 2024
| Parameter | Specifications |
|---|---|
| Sink voltage range | 5V–20V |
| Source voltage and current range | For USB PD source: 5V, 3A,9V, 3A, 15V, 3A, 20V,
3A For Non-USB PD source such as legacy AC-DC 5V, 2A charger |
| Battery Cell Configuration | 4–7 cells |
| Battery voltage | 16V–31.5V |
| Maximum charge current | 900mA |
| Maximum power | 27W |
| Switching frequency | 300kHz |
| Efficiency | 96% peak |