TIDT391 April 2024
Figure 3-20 through Figure 3-10 show the power stage waveform at different working modes in BQ25756E among buck mode, buck-boost mode, and boost mode with seamless transition. The switching frequency is set to 300kHz.
Figure 3-5 Boost Mode Switching Node
Waveform VIN = 5V, Battery Voltage = 30V
Figure 3-7 Boost Mode Switching Node
Waveform VIN = 15V, Battery Voltage = 30V
Figure 3-9 Buck Mode Switching Node
Waveform VIN = 20V, Battery Voltage = 16V
Figure 3-6 Boost Mode Switching Node
Waveform VIN = 9V, Battery Voltage = 30V
Figure 3-8 Boost Mode Switching Node
Waveform VIN = 20V, Battery Voltage = 30V
Figure 3-10 Buck-Boost Mode Switching
Node Waveform VIN = 20V, Battery Voltage = 20V