TIDT391 April 2024
Figure 3-20 through Figure 3-4 show the charging waveform with input source voltage, battery voltage, and charge current in start-up and steady state.
Figure 3-1 20V, 3A Input Source to 7S Battery 30V, 900mA Charge
Figure 3-3 Input Source Voltage Transition Down From 20V to 15V, 9V Charge 7S Battery 30V, 900mA
Figure 3-2 Input Source Voltage Transition up From 5V to 9V, 15V, 20V USB PD Source Charge 7S Battery 30V, 900mA
Figure 3-4 5V, 2A Non-USB PD Input Source Charge 7S
Battery 30V, Input Voltage Dynamic Power Management Works, Charge Current
Reduced to 300mA