TIDT360 November 2023
| Parameter | Specifications |
|---|---|
| Vin (Main Boost Stage) | 9 VDC to 16 VDC Continuous |
| Vout (Main Boost Stage) | 15 VDC to 42 VDC |
| Iout (Main Boost Stage) | 12 A maximum, rated at 10 A |
| Fsw (Main Boost Stage) | 350 kHz per phase |
| Vin (Bias Boost Regulator) | 3.3 VDC |
| Vout (Bias Boost Regulator) | 10 VDC |
| Iout (Bias Boost Regulator) | 0.7 A maximum, rated at 0.5 A |
| Fsw (Bias Boost Regulator) | 1.6 MHz |