TIDT360 November 2023
Load transient response of the Main Boost Stage at various input voltages undergoing a 25% to 75% (2.5 A to 7.5 A) and a 0% to 100% (0 A to 10 A) load step is shown in the following figures.
Figure 3-19 Main Boost Stage Load Transient Response, 12-V
Input, 45-V Output, 2.5-A to 7.5-A Load Step
Figure 3-20 Main Boost Stage Load
Transient Response, 12-V Input, 45-V Output, 0-A to 10-A Load Step
Figure 3-21 Main Boost Stage Load Transient Response, 9-V
Input, 45-V Output, 2.5-A to 7.5-A Load Step
Figure 3-22 Main Boost Stage Load Transient Response, 9-V
Input, 45-V Output, 0-A to 10-A Load Step
Figure 3-23 Main Boost Stage Load Transient Response, 16-V
Input, 45-V Output, 2.5-A to 7.5-A Load Step
Figure 3-24 Main Boost Stage Load Transient Response, 16-V
Input, 45-V Output, 0-A to 10-A Load Step